HIGHWIND-8-KIT
High wind upgrade kit for HX8 and USX8 antennas
Specifications
Product Classification
Product Type | Wind upgrade kit |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Speed, survival | 250 km/h | 155.343 mph |
Packaging and Weights
Included | Anchor bracket (3x) | Radome deflection kit | Strut pipe, 3m (3x) | Tower clamp kit (3x) |
Product Classification
Product Type | Wind upgrade kit |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Speed, survival | 250 km/h | 155.343 mph |
Packaging and Weights
Included | Anchor bracket (3x) | Radome deflection kit | Strut pipe, 3m (3x) | Tower clamp kit (3x) |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse