VTRANSXKC-15-2
Dual-polarized output transition for HX, USX & SHPX4 antennas, 14.40 - 15.35 GHz, PBR140 flanges
Specifications
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 14.400 – 15.350 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 14.400 – 15.350 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse