Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP6-6W/B

Base Product

1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of VHLP6-6W/B by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
VHLP6-6W-6WH/B VHLP6-6W-6WH/B
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, CPR137G, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
ValuLine® Microwave antenna VHLP - ValuLine® High Performance Low Profile Antenna | single-polarized 5.925 – 7.125 GHz 1.8 m | 6 ft CPR137G
VHLP6-6W-6-QD/B VHLP6-6W-6-QD/B
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, CPR137G, white antenna, flexible woven polymer gray radome without flash, fully assembled/Quick Deploy pack—one-piece reflector
ValuLine® Microwave antenna VHLP - ValuLine® High Performance Low Profile Antenna | single-polarized 5.925 – 7.125 GHz 1.8 m | 6 ft CPR137G
VHLP6-6W-4WH/B VHLP6-6W-4WH/B
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, PDR70, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
ValuLine® Microwave antenna VHLP - ValuLine® High Performance Low Profile Antenna | single-polarized 5.925 – 7.125 GHz 1.8 m | 6 ft PDR70

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Side Struts, Included 1
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz
Gain, Low Band 38.5 dBi
Gain, Mid Band 39.3 dBi
Gain, Top Band 40.1 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 66 dB
Beamwidth, Horizontal 1.8 °
Beamwidth, Vertical 1.8 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7138B
Electrical Compliance Brazil Anatel Class 3 | Canada SRSP 305.9 Part B | Canada SRSP 306.4 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Electrical Specifications, Band 2

Operating Frequency Band 5.700 – 5.875 GHz
Gain, Mid Band 38.3 dBi
Beamwidth, Horizontal 2.2 °
Beamwidth, Vertical 2.2 °

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10670 N | 2398.712 lbf
Angle α for MT Max -120 °
Side Force (FS) 5286 N | 1188.34 lbf
Twisting Moment (MT) 4752 N-m | 42058.744 in lb
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 543 mm | 21.378 in
Weight with 1/2 in (12 mm) Radial Ice 234 kg | 515.881 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 86 kg | 189.597 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Side Struts, Included 1
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz
Gain, Low Band 38.5 dBi
Gain, Mid Band 39.3 dBi
Gain, Top Band 40.1 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 66 dB
Beamwidth, Horizontal 1.8 °
Beamwidth, Vertical 1.8 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7138B
Electrical Compliance Brazil Anatel Class 3 | Canada SRSP 305.9 Part B | Canada SRSP 306.4 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Electrical Specifications, Band 2

Operating Frequency Band 5.700 – 5.875 GHz
Gain, Mid Band 38.3 dBi
Beamwidth, Horizontal 2.2 °
Beamwidth, Vertical 2.2 °

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10670 N | 2398.712 lbf
Angle α for MT Max -120 °
Side Force (FS) 5286 N | 1188.34 lbf
Twisting Moment (MT) 4752 N-m | 42058.744 in lb
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 543 mm | 21.378 in
Weight with 1/2 in (12 mm) Radial Ice 234 kg | 515.881 lb

Packaging and Weights

Weight, net 86 kg | 189.597 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification