SD-003-KIT2
Static Desiccator Dehydrator, with remote mounting accessories kit
Specifications
Features and Benefits
- To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated
Specifications
Product Classification
Product Type | Dehydrator |
General Specifications
Dehydrator Type | Desiccant |
Desiccant Capacity | 283 liters (10 cu ft) at 80% RH, +20 °C |
Mounting | Pole |
Port Count | 1 |
Port Type | 3/8 in PE tube x 1/8 NPT |
Dimensions
Product Height | 127 mm | 5 in |
Product Width | 50.8 mm | 2 in |
Product Depth | 50.8 mm | 2 in |
Volume Capacity, maximum | 0.0283 m³ | 0.999 ft³ |
Volume Capacity, minimum | 0 m³ | 0 ft³ |
Environmental Specifications
Operating Temperature | -29 °C to +49 °C (-20 °F to +120 °F) |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 203.2 mm | 8 in |
Depth, packed | 63.5 mm | 2.5 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Polyethylene splice union fitting | Static desiccator |
Weight, gross | 0.9 kg | 1.984 lb |
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Dehydrator |
General Specifications
Dehydrator Type | Desiccant |
Desiccant Capacity | 283 liters (10 cu ft) at 80% RH, +20 °C |
Mounting | Pole |
Port Count | 1 |
Port Type | 3/8 in PE tube x 1/8 NPT |
Dimensions
Product Height | 127 mm | 5 in |
Product Width | 50.8 mm | 2 in |
Product Depth | 50.8 mm | 2 in |
Volume Capacity, maximum | 0.0283 m³ | 0.999 ft³ |
Volume Capacity, minimum | 0 m³ | 0 ft³ |
Environmental Specifications
Operating Temperature | -29 °C to +49 °C (-20 °F to +120 °F) |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 203.2 mm | 8 in |
Depth, packed | 63.5 mm | 2.5 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Instruction sheet | Polyethylene splice union fitting | Static desiccator |
Weight, gross | 0.9 kg | 1.984 lb |
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Material Safety Data Sheet
Product Specification
Warranty
Installation Instruction
Material Safety Data Sheet
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse