F034KKS5
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR34, 22.0–33.0 GHz, with interface types PBR260 and PBR260, 1200 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | PBR260 |
Interface 2 | PBR260 |
Dimensions
Length | 1200 mm | 47.244 in |
Waveguide Size | WR34 | WG21 | R260 |
Electrical Specifications
Attenuation | 2.95 dB/m | 0.899 dB/ft |
Average Power | 75 W |
Operating Frequency Band | 22.0 – 33.0 GHz |
Peak Power | 20 kW |
VSWR | 1.25 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | PBR260 |
Interface 2 | PBR260 |
Dimensions
Length | 1200 mm | 47.244 in |
Waveguide Size | WR34 | WG21 | R260 |
Electrical Specifications
Attenuation | 2.95 dB/m | 0.899 dB/ft |
Average Power | 75 W |
Operating Frequency Band | 22.0 – 33.0 GHz |
Peak Power | 20 kW |
VSWR | 1.25 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse