HighBand® Consolidation Point, category 6, 125-pair
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Consolidation point |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Color | Gray |
Pairs, quantity | 125 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Consolidation point |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Color | Gray |
Pairs, quantity | 125 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse