Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OCAB-CABINET

Base Product
  • Available in:
  • EMEA

FTTH Outdoor Fiber Drop Cabinet
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
Configure and display product variants of OCAB-CABINET by selecting options

Loading...
Product
Regional Availability Product Series Product Type Enclosure Size Access
760249323 | OCAB-P-D1-01 760249323 | OCAB-P-D1-01
OCAB Outdoor fiber distribution cabinet
EMEA OCAB Fiber cross-connect hub Large Double door | Front
760250754 | OCAB-P-S4-D250- KIT01-72F 760250754 | OCAB-P-S4-D250- KIT01-72F
OCAB Outdoor fiber distribution cabinet
EMEA OCAB Fiber cross-connect hub Medium Front | Single door
760250755 | OCAB-P-S4-D315- KIT01-144F 760250755 | OCAB-P-S4-D315- KIT01-144F
OCAB Outdoor fiber distribution cabinet
EMEA OCAB Fiber cross-connect hub Medium Front | Single door
760250756 | OCAB-P-S4-D250- KIT01-144F 760250756 | OCAB-P-S4-D250- KIT01-144F
OCAB Outdoor fiber distribution cabinet
EMEA OCAB Fiber cross-connect hub Medium Front | Single door
Features and Benefits
FTTH Drop Cabinet is designed for outdoor applications (IP54) and needs to be placed on an in-ground root or concrete pre-fabricated base. Cabinet has a robust construction, coupled with a variety of vandal resistant features. Cabinets are supplied fully assembled ready for immediate deployment.

Two cabinet sizes cover a range of drops from 48f to 144f drops. The cabinet is highly configurable with splice trays, LGX splitter modules, and options for both microduct and cable installations. Both cabinet sizes are compact and single doored. The fibre routing is simple and logical, offers high usable density, and is designed around regular accessibility.


  • Optional Upgrade for anti-graffiti paint finish polystyrene insulation
  • Designed to meet IP54 with optional filter media fitted behind louvres
  • Single door with removable LH lift-off type hinges and 2-point locking from barrel type lock

Product Classification

Regional Availability EMEA
Product Type Fiber distribution hub
Product Series OCAB

General Specifications

Access Front
Color Light Gray (RAL 7035) | Olive-Green (RAL 6014)
Lock Type Swivel with half cylinder lock (EURO DIN)
Mounting In-ground root | Partially buried | Pre-fabricated base

Dimension Drawing

Click on image to enlarge.

Material Specifications

Finish Powder coated polyester
Material Type Stainless steel grade 1.4003, 1.5 mm gauge, welded construction

Environmental Specifications

Environmental Space Above ground
Qualification Standards IEC 60529, IP55 | IK10

Packaging and Weights

Included Base with covers | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs | Mounting profiles for shelves
Packaging Type Pallet

Product Classification

Regional Availability EMEA
Product Type Fiber distribution hub
Product Series OCAB

General Specifications

Access Front
Color Light Gray (RAL 7035) | Olive-Green (RAL 6014)
Lock Type Swivel with half cylinder lock (EURO DIN)
Mounting In-ground root | Partially buried | Pre-fabricated base

Material Specifications

Finish Powder coated polyester
Material Type Stainless steel grade 1.4003, 1.5 mm gauge, welded construction

Environmental Specifications

Environmental Space Above ground
Qualification Standards IEC 60529, IP55 | IK10

Packaging and Weights

Included Base with covers | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs | Mounting profiles for shelves
Packaging Type Pallet
Click on image to enlarge.