860661965 | STANDARD POLE ANTENNA MNT,GAMMANU "QOYZ9X360F14TX"
Antenna mount and transition supporting Gamam NU "QOYZ9X360F14TX" that is compatible with 8" and 10" CommScope poles
Configure Product Variants
Product Variants
Configure and display product variants of 860661965 | STANDARD POLE ANTENNA MNT,GAMMANU "QOYZ9X360F14TX" by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Supports Gamma Nu "QOYZ9X360F14TX"
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, Other Vendors | GAMMA NU |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, Other Vendors | GAMMA NU |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver |
Documentation & Downloads
Application Guide
Assembly Drawing
Product Specification
Warranty
Application Guide
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse