MTC3985PT40 | STANDARD POLE ANTENNA MOUNT, "A" COMPATIBILITY
Antenna mount and transition supporting multiple antenna manufacturers that is compatible with 8" and 10" CommScope poles
Configure Product Variants
Product Variants
Configure and display product variants of MTC3985PT40 | STANDARD POLE ANTENNA MOUNT, "A" COMPATIBILITY by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Supports 8" diameter antennas designated as "A" as per the compatibility matrix document
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | GAMMA NU |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | GAMMA NU |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Documentation & Downloads
Application Guide
Assembly Drawing
Product Specification
Warranty
Application Guide
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse