C61B01P51
Alarm Cable Assembly for Low Loss Combiners, 8 m
Specifications
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Low loss combiner |
Conductor Type | 24 AWG |
Conductors, quantity | 2 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 8000 mm | 314.961 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 120 g | 0.265 lb |
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Low loss combiner |
Conductor Type | 24 AWG |
Conductors, quantity | 2 |
Connector Interface | Pluggable terminal block |
Dimensions
Length | 8000 mm | 314.961 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 120 g | 0.265 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse