Products

1 results
View:
Compare

Filters

Discontinued
4-2153151-0 4-2153151-0
Sigma-Link™ Universal Connectivity Platform Q-Fit Cable Assembly, STP, class EA, H to J, 40 m
4-2153151-0
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Brand: Sigma-Link™
  • Product Series: Sigma-Link | UCP
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 7A
  • Cord Length: 40 m | 131.234 ft
  • Jacket Color: White
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: RJ45 jack
  • Environmental Space: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Type: S/FTP (shielded)
  • Link Count: 6
4-2153151-0
  • Portfolio: NETCONNECT®
  • Product Brand: Sigma-Link™
  • Product Series: Sigma-Link | UCP
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 7A
  • Cord Length: 40 m | 131.234 ft
  • Jacket Color: White
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: RJ45 jack
  • Environmental Space: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Type: S/FTP (shielded)
  • Link Count: 6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America