Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CLT5NM-CO

Base Product

MQ Multiport cluster 5 ports cable assembly with interface type MQ female to N male,size 1/4"

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of CLT5NM-CO by selecting options

Loading...
Product
Cable Length Unit Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
CLT5NM-3M-CO CLT5NM-3M-CO
MQ Multiport cluster 5 ports cable assembly with interface type MQ female to N male,size 1/4", length 3 meters
Meters MQ Wireless transmission cable assembly Straight Straight MQ Female N Male 3 m | 9.843 ft 1/4 in
CLT5NM-4M-CO CLT5NM-4M-CO
MQ Multiport cluster 5 ports cable assembly with interface type MQ female to N male,size 1/4", length 4 meters
Meters MQ Wireless transmission cable assembly Straight Straight MQ Female N Male 4 m | 13.123 ft 1/4 in
CLT5NM-5M-CO CLT5NM-5M-CO
MQ Multiport cluster 5 ports cable assembly with interface type MQ female to N male,size 1/4", length 5 meters
Meters MQ Wireless transmission cable assembly Straight Straight MQ Female N Male 5 m | 16.404 ft 1/4 in
CLT5NM-6M-CO CLT5NM-6M-CO
MQ Multiport cluster 5 ports cable assembly with interface type MQ female to N male,size 1/4", length 6 meters
Meters MQ Wireless transmission cable assembly Straight Straight MQ Female N Male 6 m | 19.685 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Series MQ
Warranty Two years

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A MQ Female
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Port Configuration

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Immersion Test Method IEC 60529, IP67

Product Classification

Product Type Wireless transmission cable assembly
Product Series MQ
Warranty Two years

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A MQ Female
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Immersion Test Method IEC 60529, IP67
Click on image to enlarge.

Product Specification

Product Specification