Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-NMNM-P

Base Product

FSJ1-50A SureFlex® Jumper with interface types N Male and N Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-NMNM-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1A-NMNM-18M-P F1A-NMNM-18M-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 18 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 18 m | 59.055 ft 1/4 in
F1A-NMNM-1M-P F1A-NMNM-1M-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 1 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 1 m | 3.281 ft 1/4 in
F1A-NMNM-2-P F1A-NMNM-2-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 2FT
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 0.61 m | 2.001 ft 1/4 in
F1A-NMNM-3-P F1A-NMNM-3-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 0.914m
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 0.914 m | 2.999 ft 1/4 in
F1A-NMNM-40-PKT F1A-NMNM-40-PKT
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 40 ft, with two loose NM connectors
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 12.192 m | 40 ft 1/4 in
F1A-NMNM-40D-PKT F1A-NMNM-40D-PKT
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 40 ft, with two loose DM connectors
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 12.192 m | 40 ft 1/4 in
F1A-NMNM-5-P F1A-NMNM-5-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male , 5 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 1.524 m | 5 ft 1/4 in
F1A-NMNM-5M-P F1A-NMNM-5M-P
FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 5 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight N Male N Male 5 m | 16.404 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.