Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-PNFSM

Base Product

FSJ1-50A SureFlex® Jumper with interface types SMA Male and N Female, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-PNFSM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1A-PNFSM-1M F1A-PNFSM-1M
FSJ1-50A SureFlex® Jumper with interface types SMA Male and N Female, 1 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight SMA Male N Female 1 m | 3.281 ft 1/4 in
F1A-PNFSM-M5 F1A-PNFSM-M5
FSJ1-50A SureFlex® Jumper with interface types SMA Male and N Female, 0.5 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight SMA Male N Female 0.5 m | 1.640 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B N Female
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.430 15.04

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B N Female
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.430 15.04

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification