Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1R-NMNM-P

Base Product

FSJ1RK-50B SureFlex® Jumper with interface types N Male and N Male, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1R-NMNM-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1R-NMNM-1M-P F1R-NMNM-1M-P
FSJ1RK-50B SureFlex® Jumper with interface types N Male and N Male, 1 m
Meters HELIAX® | SureFlex® FSJ1-50B SureFlex® Premium | static PIM Straight Straight N Male N Male 1 m | 3.281 ft 1/4 in
F1R-NMNM-2M-P F1R-NMNM-2M-P
FSJ1RK-50B SureFlex® Jumper with interface types N Male and N Male, 2 m
Meters HELIAX® | SureFlex® FSJ1-50B SureFlex® Premium | static PIM Straight Straight N Male N Male 2 m | 6.562 ft 1/4 in
F1R-NMNM-3M-P F1R-NMNM-3M-P
FSJ1RK-50B SureFlex® Jumper with interface types N Male and N Male, 3 m
Meters HELIAX® | SureFlex® FSJ1-50B SureFlex® Premium | static PIM Straight Straight N Male N Male 3 m | 9.843 ft 1/4 in
F1R-NMNM-5M-P F1R-NMNM-5M-P
FSJ1RK-50B SureFlex® Jumper with interface types N Male and N Male, 5 m
Meters HELIAX® | SureFlex® FSJ1-50B SureFlex® Premium | static PIM Straight Straight N Male N Male 5 m | 16.404 ft 1/4 in

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -107 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.02
1700–2200 MHz 1.152 23.02
2200–2700 MHz 1.152 23.02

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -107 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.02
1700–2200 MHz 1.152 23.02
2200–2700 MHz 1.152 23.02

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification