Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1R-TFSM

Base Product

FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1R-TFSM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1R-NFSM-3M F1R-NFSM-3M
FSJ1RK-50B SureFlex® Jumper with interface types N Female and SMA Male, 3 m
Meters FSJ1-50B Wireless transmission cable assembly Straight Straight N Female SMA Male 3 m | 9.843 ft 1/4 in
F1R-TFSM-10M5 F1R-TFSM-10M5
FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male, 10.5 m
Meters HELIAX® | SureFlex® FSJ1RK-50B Wireless transmission cable assembly Straight Straight TNC Female SMA Male 10.5 m | 34.449 ft 1/4 in
F1R-TFSM-10M6 F1R-TFSM-10M6
FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male, 10.6 m
Meters HELIAX® | SureFlex® FSJ1RK-50B Wireless transmission cable assembly Straight Straight TNC Female SMA Male 10.6 m | 34.777 ft 1/4 in
F1R-TFSM-12M7 F1R-TFSM-12M7
FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male, 12.7 m
Meters HELIAX® | SureFlex® FSJ1RK-50B Wireless transmission cable assembly Straight Straight TNC Female SMA Male 12.7 m | 41.667 ft 1/4 in
F1R-TFSM-6M7 F1R-TFSM-6M7
FSJ1RK-50B SureFlex® Jumper with interface types TNC Female and SMA Male, 6.7 m
Meters HELIAX® | SureFlex® FSJ1RK-50B Wireless transmission cable assembly Straight Straight TNC Female SMA Male 6.7 m | 21.982 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A TNC Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.