Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4-HRHR-D

Base Product

D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4-HRHR-D by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4-HRHR-10-D F4-HRHR-10-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 10 ft
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 3.048 m | 10 ft 1/2 in
F4-HRHR-10M-D F4-HRHR-10M-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 10 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 10 m | 32.808 ft 1/2 in
F4-HRHR-15-D F4-HRHR-15-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 15 ft
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 4.572 m | 15 ft 1/2 in
F4-HRHR-1M-D F4-HRHR-1M-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 1 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 1 m | 3.281 ft 1/2 in
F4-HRHR-2-D F4-HRHR-2-D
D-CLASS HELIAX® 1/2" Superflexible ureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 2 ft
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 0.61 m | 2.001 ft 1/2 in
F4-HRHR-20-D F4-HRHR-20-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 20 ft
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 6.096 m | 20 ft 1/2 in
F4-HRHR-25-D F4-HRHR-25-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 25 ft
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 7.62 m | 25 ft 1/2 in
F4-HRHR-2M-D F4-HRHR-2M-D
D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 4.3-10 Male Right Angle and 4.3-10 Male Right Angle, 2 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Right angle Right angle 4.3-10 Male 4.3-10 Male 2 m | 6.562 ft 1/2 in

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Right angle
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level B

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Right angle
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level B

Dimensions

Nominal Size 1/2 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.