Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4A-PDRDM-X

Base Product

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4A-PDRDM-X by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4A-PDRDM-10M-X F4A-PDRDM-10M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 10 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in
F4A-PDRDM-15M-X F4A-PDRDM-15M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 15 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 15 m | 49.213 ft 1/2 in
F4A-PDRDM-25-X F4A-PDRDM-25-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 25 ft
Feet HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 7.62 m | 25 ft 1/2 in
F4A-PDRDM-4M-X F4A-PDRDM-4M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 4 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 4 m | 13.123 ft 1/2 in
F4A-PDRDM-5M-X F4A-PDRDM-5M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 5 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 5 m | 16.404 ft 1/2 in
F4A-PDRDM-8M-X F4A-PDRDM-8M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 8 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 8 m | 26.247 ft 1/2 in
F4A-PDRDM-9M-X F4A-PDRDM-9M-X
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male Right Angle and 7-16 DIN Male, 9 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Right angle Straight 7-16 DIN Male 7-16 DIN Male 9 m | 29.528 ft 1/2 in

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Field attachment
Body Style, Connector A Right angle
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Field attachment
Body Style, Connector A Right angle
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.