F1-UMMU-8
FSJ1-50A Jumper with interface types UHF Male and UHF Male, 2.44 m
Specifications
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | UHF Male |
Interface, Connector B | UHF Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 2.44 m | 8.005 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -10 dB |
DTF, Connector B | -10 dB |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | UHF Male |
Interface, Connector B | UHF Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 2.44 m | 8.005 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -10 dB |
DTF, Connector B | -10 dB |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse