Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4A-HPNMDM

Base Product

LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4A-HPNMDM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L4A-HPNMDM-10M L4A-HPNMDM-10M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 10 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in
L4A-HPNMDM-12M L4A-HPNMDM-12M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 12 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 12 m | 39.37 ft 1/2 in
L4A-HPNMDM-15M L4A-HPNMDM-15M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 15 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 15 m | 49.213 ft 1/2 in
L4A-HPNMDM-18M L4A-HPNMDM-18M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 18 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 18 m | 59.055 ft 1/2 in
L4A-HPNMDM-1M5 L4A-HPNMDM-1M5
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 1.5m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 1.5 m | 4.921 ft 1/2 in
L4A-HPNMDM-2M L4A-HPNMDM-2M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 2m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in
L4A-HPNMDM-2M5 L4A-HPNMDM-2M5
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 2.5m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 2.5 m | 8.202 ft 1/2 in
L4A-HPNMDM-3M L4A-HPNMDM-3M
LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 3m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male 7-16 DIN Male 3 m | 9.843 ft 1/2 in

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 20
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers
3rd Order IMD typical -112 dBm
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 20
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers
3rd Order IMD typical -112 dBm
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.