Warning Icon
This product was discontinued on: December 31, 2010

For other alternatives, please contact us for more information.

0 Replacement products available

L4A-PDMDR

Base Product

LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, variable length

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4A-PDMDR by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L4A-PDMDR-1M5 L4A-PDMDR-1M5
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 1.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 1.5 m | 4.921 ft 1/2 in
L4A-PDMDR-2M L4A-PDMDR-2M
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 2 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in
L4A-PDMDR-2M5 L4A-PDMDR-2M5
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 2.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 2.5 m | 8.202 ft 1/2 in
L4A-PDMDR-3M L4A-PDMDR-3M
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 3 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 3 m | 9.843 ft 1/2 in
L4A-PDMDR-3M5 L4A-PDMDR-3M5
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 3.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 3.5 m | 11.483 ft 1/2 in
L4A-PDMDR-4M L4A-PDMDR-4M
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 4 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 4 m | 13.123 ft 1/2 in
L4A-PDMDR-4M5 L4A-PDMDR-4M5
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 4.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 4.5 m | 14.764 ft 1/2 in
L4A-PDMDR-5M L4A-PDMDR-5M
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male Right Angle, 5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Right angle 7-16 DIN Male 7-16 DIN Male 5 m | 16.404 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification