LS2-NMDM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types N Male and 7-16 DIN Male, variable length
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | LSF2-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 3/8 in |
Logo Image
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–970 MHz | 1.065 | 30.04 |
1700–2200 MHz | 1.065 | 30.04 |
2200–2700 MHz | 1.083 | 27.99 |
3400–3800 MHz | 1.222 | 20.01 |
4000–6000 MHz | 1.222 | 20.01 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | LSF2-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | 7-16 DIN Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 3/8 in |
Electrical Specifications
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–970 MHz | 1.065 | 30.04 |
1700–2200 MHz | 1.065 | 30.04 |
2200–2700 MHz | 1.083 | 27.99 |
3400–3800 MHz | 1.222 | 20.01 |
4000–6000 MHz | 1.222 | 20.01 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse