FJ-1S10U100J
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete ruggedized Bi-Di Drop cable assembly, 1 Single Mode fiber, LC to HMFOC, LSZH cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | LC |
Interface Body Style, connector A | Straight |
Interface, Connector B | HMFOC |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 4 – 50 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 29 kg/km | 19.487 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
General Specifications
Construction Type | Discrete fiber tail |
Interface, Connector A | LC |
Interface Body Style, connector A | Straight |
Interface, Connector B | HMFOC |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 4 – 50 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 29 kg/km | 19.487 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse