Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS34R

Base Product

CS34R Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CS34R by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884014904/10 | CS34R BLU C6 4/23 F/UTP RL 1KFT 884014904/10 | CS34R BLU C6 4/23 F/UTP RL 1KFT
CS34R Category 6 F/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Blue CS34R Reel 4 PVC 304.8 m | 1000 ft
884015614/10 | CS34R VLT C6 4/23 U/UTP CPK 1KFT 884015614/10 | CS34R VLT C6 4/23 U/UTP CPK 1KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, violet jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Violet CS34R CommPak® box 4 PVC 304.8 m | 1000 ft
884015684/30 | CS34R VLT C6 4/23 U/UTP RL 3KFT 884015684/30 | CS34R VLT C6 4/23 U/UTP RL 3KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, violet jacket, 4 pair count, 3000 ft (914 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Violet CS34R Reel 4 PVC 914.4 m | 3000 ft
884015814/10 | CS34R GRY C6 4/23 U/UTP CPK 1KFT 884015814/10 | CS34R GRY C6 4/23 U/UTP CPK 1KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS34R CommPak® box 4 PVC 304.8 m | 1000 ft
884015884/30 | CS34R GRY C6 4/23 U/UTP RL 3KFT 884015884/30 | CS34R GRY C6 4/23 U/UTP RL 3KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, gray jacket, 4 pair count, 3000 ft (914 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS34R Reel 4 PVC 914.4 m | 3000 ft
884017214/10 | CS34R BLU C6 4/23 U/UTP CPK 1KFT 884017214/10 | CS34R BLU C6 4/23 U/UTP CPK 1KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Blue CS34R CommPak® box 4 PVC 304.8 m | 1000 ft
884017284/30 | CS34R BLU C6 4/23 U/UTP RL 3KFT 884017284/30 | CS34R BLU C6 4/23 U/UTP RL 3KFT
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, blue jacket, 4 pair count, 3000 ft (914 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Blue CS34R Reel 4 PVC 914.4 m | 3000 ft
884018204/10 | CS34R BLK C6 4/23 F/UTP RL 1KFT 884018204/10 | CS34R BLK C6 4/23 F/UTP RL 1KFT
CS34R Category 6 F/UTP Cable, non-plenum, black jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Black CS34R Reel 4 PVC 304.8 m | 1000 ft

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34R
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34R
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification