Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760241437 | 3296A BL 4/23 R1640

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America

3296A Category 6A F/FTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1640 ft (500 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type Twisted pair cable

General Specifications

Product Number 3296A
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Cable Length Tolerance ±5%
Diameter Over Insulated Conductor 1.168 mm | 0.046 in
Diameter Over Jacket, nominal 7.01 mm | 0.276 in
Jacket Thickness 0.61 mm | 0.024 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Coupling Attenuation Type II
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 4.2 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 79 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class d
Transfer Impedance Grade 2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-24
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 48.499 kg/km | 32.59 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type Twisted pair cable

General Specifications

Product Number 3296A
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Cable Length Tolerance ±5%
Diameter Over Insulated Conductor 1.168 mm | 0.046 in
Diameter Over Jacket, nominal 7.01 mm | 0.276 in
Jacket Thickness 0.61 mm | 0.024 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

Coupling Attenuation Type II
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 4.2 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 79 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class d
Transfer Impedance Grade 2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-24
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 48.499 kg/km | 32.59 lb/kft
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification