Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884065554/16 | CS41ZC BLU C6A 4/24 U/UTP RL 500M

Base Product: CS41Z

  • Available in:
  • EMEA

CS41ZC, ETL Verified Category 6A U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1640 ft (500 m) length reel (EMEA)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41ZC
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | IEC 61156-5 | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Insulated Conductor 1.080 mm | 0.0425 in
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 68 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V
Segregation Class b

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD ACR, STD PSNEXT, STD PSACR, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.1 75.3 73.2 72.3 70.2 68.0 65.0 20.0
4.00 MHz 3.8 66.3 62.5 63.3 59.5 55.9 53.0 23.0
8.00 MHz 5.3 61.7 56.4 58.7 53.4 49.9 46.9 24.5
10.00 MHz 5.9 60.3 54.4 57.3 51.4 48.0 45.0 25.0
16.00 MHz 7.5 57.2 49.7 54.2 46.7 43.9 40.9 25.0
20.00 MHz 8.4 55.8 47.4 52.8 44.4 42.0 39.0 25.0
25.00 MHz 9.4 54.3 44.9 51.3 41.9 40.0 37.0 24.3
31.25 MHz 10.5 52.9 42.4 49.9 39.4 38.1 35.1 23.6
62.50 MHz 15.0 48.4 33.4 45.4 30.4 32.1 29.1 21.5
100.00 MHz 19.1 45.3 26.2 42.3 23.2 28.0 25.0 20.1
155.00 MHz 24.1 42.4 18.3 39.4 15.3 24.2 21.2 18.8
200.00 MHz 27.6 40.8 13.2 37.8 10.2 22.0 19.0 18.0
250.00 MHz 31.1 39.3 8.3 36.3 5.3 20.0 17.0 17.3
300.00 MHz 34.3 38.1 3.9 35.1 0.9 18.4 15.5 16.8
350.00 MHz 37.2 37.1 -0.1 34.1 -3.1 17.1 14.1 16.3
400.00 MHz 40.1 36.3 -3.8 33.3 -6.8 15.9 13.0 15.9
500.00 MHz 45.3 34.8 -10.5 31.8 -13.5 14.0 11.0 15.2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Fire Retardant Zero Halogen (LSFRZH)
Separator Material Polyolefin
Tape Material Poly/Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method EN 50399 | IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 44.451 kg/km | 29.87 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41ZC
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | IEC 61156-5 | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Insulated Conductor 1.080 mm | 0.0425 in
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 68 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V
Segregation Class b

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD ACR, STD PSNEXT, STD PSACR, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.1 75.3 73.2 72.3 70.2 68.0 65.0 20.0
4.00 MHz 3.8 66.3 62.5 63.3 59.5 55.9 53.0 23.0
8.00 MHz 5.3 61.7 56.4 58.7 53.4 49.9 46.9 24.5
10.00 MHz 5.9 60.3 54.4 57.3 51.4 48.0 45.0 25.0
16.00 MHz 7.5 57.2 49.7 54.2 46.7 43.9 40.9 25.0
20.00 MHz 8.4 55.8 47.4 52.8 44.4 42.0 39.0 25.0
25.00 MHz 9.4 54.3 44.9 51.3 41.9 40.0 37.0 24.3
31.25 MHz 10.5 52.9 42.4 49.9 39.4 38.1 35.1 23.6
62.50 MHz 15.0 48.4 33.4 45.4 30.4 32.1 29.1 21.5
100.00 MHz 19.1 45.3 26.2 42.3 23.2 28.0 25.0 20.1
155.00 MHz 24.1 42.4 18.3 39.4 15.3 24.2 21.2 18.8
200.00 MHz 27.6 40.8 13.2 37.8 10.2 22.0 19.0 18.0
250.00 MHz 31.1 39.3 8.3 36.3 5.3 20.0 17.0 17.3
300.00 MHz 34.3 38.1 3.9 35.1 0.9 18.4 15.5 16.8
350.00 MHz 37.2 37.1 -0.1 34.1 -3.1 17.1 14.1 16.3
400.00 MHz 40.1 36.3 -3.8 33.3 -6.8 15.9 13.0 15.9
500.00 MHz 45.3 34.8 -10.5 31.8 -13.5 14.0 11.0 15.2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Fire Retardant Zero Halogen (LSFRZH)
Separator Material Polyolefin
Tape Material Poly/Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method EN 50399 | IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 44.451 kg/km | 29.87 lb/kft
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable