Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

82GF

3-1/8 in EIA Female Flange with gas barrier for 2-1/4 in HJ12-50 air dielectric cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ12-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 3-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 169.164 mm | 6.66 in
Diameter 131.826 mm | 5.19 in
Nominal Size 2-1/4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 16.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 19 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1640 MHz
Peak Power, maximum 902 kW
RF Operating Voltage, maximum (vrms) 6717 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.013 43.80
2200–3000 MHz 1.023 38.89

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 4.78 kg | 10.538 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ12-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 3-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 169.164 mm | 6.66 in
Diameter 131.826 mm | 5.19 in
Nominal Size 2-1/4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 16.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 19 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1640 MHz
Peak Power, maximum 902 kW
RF Operating Voltage, maximum (vrms) 6717 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.013 43.80
2200–3000 MHz 1.023 38.89

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 4.78 kg | 10.538 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification