82S
7/8 in EIA Female Flange without gas barrier for 2-1/4 in HJ12-50 air dielectric cable
Specifications
Specifications
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ12-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | 7/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 144.272 mm | 5.68 in |
Diameter | 70.612 mm | 2.78 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.5 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2300 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2200 MHz | 1.013 | 43.80 |
2200–3000 MHz | 1.020 | 40.09 |
Mechanical Specifications
Interface Durability | 50 cycles |
Interface Durability Method | MIL-C-39012, Section 4.6.12 |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Packaging and Weights
Weight, net | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ12-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | 7/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 144.272 mm | 5.68 in |
Diameter | 70.612 mm | 2.78 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.5 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2300 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2200 MHz | 1.013 | 43.80 |
2200–3000 MHz | 1.020 | 40.09 |
Mechanical Specifications
Interface Durability | 50 cycles |
Interface Durability Method | MIL-C-39012, Section 4.6.12 |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Packaging and Weights
Weight, net | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse