F4DR-C
7-16 DIN Male Right Angle for 1/2 in FSJ4-50B cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ4-50B | FSJ4RK-50B |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Body Style | Right angle |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Gold | Silver |
Interface | 7-16 DIN Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 42.42 mm | 1.670 in |
Width | 34.54 mm | 1.360 in |
Length | 70.87 mm | 2.790 in |
Right Angle Length | 18.03 mm | 0.710 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 1.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 15.6 kW |
RF Operating Voltage, maximum (vrms) | 884 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
50–1000 MHz | 1.040 | 34.16 |
1000–1900 MHz | 1.040 | 34.16 |
1900–2200 MHz | 1.070 | 29.42 |
2200–2700 MHz | 1.100 | 26.45 |
2700–3600 MHz | 1.130 | 24.29 |
3600–6000 MHz | 1.250 | 19.09 |
6000–8800 MHz | 1.670 | 12.01 |
8000–10200 MHz | 1.670 | 12.01 |
Mechanical Specifications
Connector Retention Tensile Force | 444.82 N | 100.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Coupling Nut Retention Force | 1000.85 N | 225.000 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Unmated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202F, Method 204D, Test Condition B |
Water Jetting Test Mating | Unmated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 197.2 g | 0.435 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ4-50B | FSJ4RK-50B |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Body Style | Right angle |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Gold | Silver |
Interface | 7-16 DIN Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 42.42 mm | 1.670 in |
Width | 34.54 mm | 1.360 in |
Length | 70.87 mm | 2.790 in |
Right Angle Length | 18.03 mm | 0.710 in |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 1.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 15.6 kW |
RF Operating Voltage, maximum (vrms) | 884 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
50–1000 MHz | 1.040 | 34.16 |
1000–1900 MHz | 1.040 | 34.16 |
1900–2200 MHz | 1.070 | 29.42 |
2200–2700 MHz | 1.100 | 26.45 |
2700–3600 MHz | 1.130 | 24.29 |
3600–6000 MHz | 1.250 | 19.09 |
6000–8800 MHz | 1.670 | 12.01 |
8000–10200 MHz | 1.670 | 12.01 |
Mechanical Specifications
Connector Retention Tensile Force | 444.82 N | 100.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Coupling Nut Retention Force | 1000.85 N | 225.000 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Unmated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202F, Method 204D, Test Condition B |
Water Jetting Test Mating | Unmated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 197.2 g | 0.435 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool
FSJ4-50B Series Version 2 Connectors Installation using an Automated Cable Preparaton Tool
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool
FSJ4-50B Series Version 2 Connectors Installation using an Automated Cable Preparaton Tool
Warranty
Other Ways to Browse