Q410 | RUCKUS Q410
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Indoor LTE Access Point for the 3.5GHz CBRS Band
Features and Benefits
The RUCKUS Q410 is an indoor, ceiling or wall -mounted LTE Access Point for CBRS. Q410 can be deployed by itself, or plugged in to existing RUCKUS WiFi access points such as the R510, R610 and R720 for the ultimate in upgradeability and future-proofing.
- Easy Upgrade from Wi-Fi - The RUCKUS Q410 offers the simplest way to add CBRS capability to your existing WiFi network. Aggregating up to two adjacent CBRS channels, Q410 can offer over 100Mbps of combined throughput to users in high-density areas such as stadiums, hotels and enterprise environments
- Multiple Applications - From mobile coverage and capacity, to Private LTE and neutral host networks, Q410 covers a broad gamut of CBRS use cases
- Advanced Technology - Q410 is packed with advanced 3GPP and proprietary technology, such as 20MHz channel bandwidth, Self-Organizing Networks (SON), Self-Organizing Timing and Zero-Touch Provisioning™ that make the solution both extremely powerful as well as easy to deploy
- Wi-Fi-Like Simplicity - Q410 is ideal for in-building LTE wireless networks that deploy with the economics and simplicity of Wi-Fi
- Attractive Design - Q410 looks and feels like a Wi-Fi access point. Its attractive design is ideal for hospitality, education, large office, MTU/MDU, retail, public venues and similar environments. It can even be hidden above ceiling tiles or painted to virtually disappear into the environment
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CBRS access point |
Product Brand | RUCKUS® |
General Specifications
Technology | 3GPP Release 13 TD-LTE Small Cell (eNodeB) |
Antenna Gain, maximum, per antenna | 2 dBi |
Antennas, quantity | 2 |
Bandwidth, maximum | 20 MHz |
Bandwidth Configurations | 10 | 20 |
Concurrent Users, maximum | 32 |
Effective Isotropic Radiated Power (EIRP), maximum | 0.5 W |
EMS Support | RUCKUS Cloud LTE |
EPC Support | Standard 3GPP S1 Interface |
Ethernet Ports | 12 Vdc In | 2 x 1 GbE RJ45 |
Frequency Band | CBRS B48 (3550 - 3700 MHz) |
MIMO Configuration | Dual 2 x 2 MIMO |
Network Protocol | IPSec | IPv4 / IPv6 | VLAN |
Output Ports, quantity | 2 |
Output Power, per port | 24 dBm |
Power Ports | Input: PoE+ (IEEE 802.3at) or optional 12 Vdc at 2 A | Output: PoE (IEEE 802.3af) |
SAS Support | WINN Forum TS1.0 |
Throughput, maximum | 100 Mb/s |
Timing Ports | Built-in GPS | IEEE 1588 v2 PTP |
Type | Indoor plug-in |
Dimensions
Height | 40.64 mm | 1.6 in |
Width | 165.1 mm | 6.5 in |
Length | 167.64 mm | 6.6 in |
Electrical Specifications
Power Consumption, maximum | 13 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | FCC Part 96 | OnGo™ | UL |
Packaging and Weights
Weight, net | 0.68 kg | 1.5 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CBRS access point |
Product Brand | RUCKUS® |
General Specifications
Technology | 3GPP Release 13 TD-LTE Small Cell (eNodeB) |
Antenna Gain, maximum, per antenna | 2 dBi |
Antennas, quantity | 2 |
Bandwidth, maximum | 20 MHz |
Bandwidth Configurations | 10 | 20 |
Concurrent Users, maximum | 32 |
Effective Isotropic Radiated Power (EIRP), maximum | 0.5 W |
EMS Support | RUCKUS Cloud LTE |
EPC Support | Standard 3GPP S1 Interface |
Ethernet Ports | 12 Vdc In | 2 x 1 GbE RJ45 |
Frequency Band | CBRS B48 (3550 - 3700 MHz) |
MIMO Configuration | Dual 2 x 2 MIMO |
Network Protocol | IPSec | IPv4 / IPv6 | VLAN |
Output Ports, quantity | 2 |
Output Power, per port | 24 dBm |
Power Ports | Input: PoE+ (IEEE 802.3at) or optional 12 Vdc at 2 A | Output: PoE (IEEE 802.3af) |
SAS Support | WINN Forum TS1.0 |
Throughput, maximum | 100 Mb/s |
Timing Ports | Built-in GPS | IEEE 1588 v2 PTP |
Type | Indoor plug-in |
Dimensions
Height | 40.64 mm | 1.6 in |
Width | 165.1 mm | 6.5 in |
Length | 167.64 mm | 6.6 in |
Electrical Specifications
Power Consumption, maximum | 13 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | FCC Part 96 | OnGo™ | UL |
Packaging and Weights
Weight, net | 0.68 kg | 1.5 lb |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Technical Publication
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse