7845390-1008 | CAP L2 6/7E/80-85 F-DC
Base Product: CAP-L2
Carrier Access Point with MIMO 2x2 Radio Modules to Support for Low Power USA 600, LMR 750, USA 700, USA 750, SMR 800 and CEL 850 Applications, Fiber Fed, External DC Powered
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | CEL 850 | LMR 750 | SMR 800 | USA 600 | USA 700 | USA 750 |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | CEL 850 | LMR 750 | SMR 800 | USA 600 | USA 700 | USA 750 |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse