7725850-00 | Ceiling Mounting kit UAP
Universal Access Point (UAP) Ceiling Mount Assembly
Specifications
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Packaging and Weights
Height, packed | 490 mm | 19.291 in |
Width, packed | 580 mm | 22.835 in |
Depth, packed | 160 mm | 6.299 in |
Weight, gross | 3.5 kg | 7.716 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Packaging and Weights
Height, packed | 490 mm | 19.291 in |
Width, packed | 580 mm | 22.835 in |
Depth, packed | 160 mm | 6.299 in |
Weight, gross | 3.5 kg | 7.716 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse