Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7850159-00 | e-POI HB

ERA® Point of Interface RF Module High Band

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Point of interface card
Product Brand ERA®

General Specifications

Device Type Attenuator
General Alarm Integrated into management system
Input Connector Interface 4.3-10
Input Connector, quantity 4
Management Interface Integrated into management system
Note The input connectors are located at the rear side of the module
Output Connector Interface QMA
Output Connector, quantity 4

Dimensions

Height 170 mm | 6.693 in
Width 50 mm | 1.969 in
Depth 440 mm | 17.323 in

Packaging and Weights

Weight, gross 6.4 kg | 14.110 lb
Weight, net 5.1 kg | 11.244 lb

Product Classification

Product Type Point of interface card
Product Brand ERA®

General Specifications

Device Type Attenuator
General Alarm Integrated into management system
Input Connector Interface 4.3-10
Input Connector, quantity 4
Management Interface Integrated into management system
Note The input connectors are located at the rear side of the module
Output Connector Interface QMA
Output Connector, quantity 4

Dimensions

Height 170 mm | 6.693 in
Width 50 mm | 1.969 in
Depth 440 mm | 17.323 in

Packaging and Weights

Weight, gross 6.4 kg | 14.110 lb
Weight, net 5.1 kg | 11.244 lb

Product Specification

Product Specification