TFBH17E/17E/100-3 | ION-B EU L 17E/17E VDC/100
ION®-B Series Extension Unit for AWS 1700 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2180 MHz (AWS 1700) |
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2180 MHz (AWS 1700) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse