TSUN4/LNX
ION® Remote Supervision Unit, +10 to +14 Vdc
Specifications
Specifications
Product Classification
Product Type | Supervision unit |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Voltage Range | +10 to +14 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Supervision unit |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Voltage Range | +10 to +14 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse