860667280 | EMBEDDED POLE FOR COMMSCOPE 12" DIAMETER POLES
Embedded Pole Base for CommScope 12" Diameter Poles
Features and Benefits
Includes hardware to attach to pole shaft.
Offered in 10ft, 12ft, and 14ft Options
Offered in 10ft, 12ft, and 14ft Options
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Pole Height Options | 3.048 m | 10 ft | 3.658 m | 12 ft | 4.267 m | 14 ft |
Mounting Bolt Circle Diameter | 431.800 mm | 17 in |
Pole Diameter | 323.850 mm | 12.75 in |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Pole Height Options | 3.048 m | 10 ft | 3.658 m | 12 ft | 4.267 m | 14 ft |
Mounting Bolt Circle Diameter | 431.800 mm | 17 in |
Pole Diameter | 323.850 mm | 12.75 in |
Material Specifications
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse