SCSTSX-301-S
Small Cell Strand Mount for 4G and 5G Applications (X = Radio configuration per model numbers below)
Features and Benefits
SCSTST-301-S-01: Ultralight configuration for Nokia radios plus up to 2 CommScope panel antennas
SCSTSU-301-S-01: Standard configuration for Ericsson or Nokia Radios & Equipment plus up to 2 CommScope panel antennas
SCSTSR-301-S-01: Standard configuration for Ericsson or Nokia Radios & Equipment plus up to 4 CommScope panel antennas
Available Bracket Kits:
860673121-AMK-1-01 - Azimuth brackets for Ultralight configuration (SCSTST-301-S-01 only)
860673121-AMK-N101: Ultralight Bracket Kit for Nokia AWHHF (compatible with all Strand configs)
860673121-AMK-2-01 Alpha Bracket Mounting Kit
SCSTSU-301-S-01: Standard configuration for Ericsson or Nokia Radios & Equipment plus up to 2 CommScope panel antennas
SCSTSR-301-S-01: Standard configuration for Ericsson or Nokia Radios & Equipment plus up to 4 CommScope panel antennas
Available Bracket Kits:
860673121-AMK-1-01 - Azimuth brackets for Ultralight configuration (SCSTST-301-S-01 only)
860673121-AMK-N101: Ultralight Bracket Kit for Nokia AWHHF (compatible with all Strand configs)
860673121-AMK-2-01 Alpha Bracket Mounting Kit
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Strand mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Strand |
Radio Compatibility, Ericsson | 220x | 440x |
Radio Compatibility, Nokia | AHFB | AWHHF | Airscale micro |
Radios Included | None |
Dimensions
Height | 304.800 mm | 12 in |
Width | 457.200 mm | 18 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Strand mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Strand |
Radio Compatibility, Ericsson | 220x | 440x |
Radio Compatibility, Nokia | AHFB | AWHHF | Airscale micro |
Radios Included | None |
Dimensions
Height | 304.800 mm | 12 in |
Width | 457.200 mm | 18 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse