Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884042338/16 | CS67ZC-IO BLK C7A 4/22 S/FTP RL 500M

  • Available in:
  • EMEA

CS67ZC-IO Category 7A S/FTP Cable, low smoke zero halogen, indoor/outdoor with rodent protection layer, black jacket, 4 pair count, 1640 ft (500 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number CS67ZC
ANSI/TIA Category 7A
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Black
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-9-1 | IEC 61156-5 Type I

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 11.989 mm | 0.472 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 22 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Coupling Attenuation Type I
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 6.51 ohms/100 m | 1.984 ohms/100 ft
Mutual Capacitance at Frequency 4.3 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 76 %
Operating Frequency, maximum 1200 MHz
Operating Voltage, maximum 80 V
Safety Voltage Rating 240 V
Segregation Class d

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, TYP ACR, TYP PSNEXT, STD PSNEXT, TYP PSACRF, STD RL, STD RL, TYP
4.00 MHz 3.5 90.0 82.0 90.0 79.0 23.0 35.0
10.00 MHz 5.4 88.0 82.0 90.0 71.0 25.0 40.0
16.00 MHz 6.8 86.0 82.0 90.0 67.0 25.0 40.0
20.00 MHz 7.6 85.0 82.0 90.0 65.0 25.0 40.0
31.25 MHz 9.6 83.0 82.0 90.0 61.0 25.0 40.0
62.50 MHz 14.0 79.0 82.0 90.0 55.0 25.0 40.0
100.00 MHz 18.0 76.0 82.0 90.0 51.0 23.0 40.0
125.00 MHz 20.0 73.0 82.0 90.0 49.0 22.0 38.0
200.00 MHz 25.0 68.0 82.0 90.0 45.0 21.0 35.0
250.00 MHz 27.0 66.0 82.0 90.0 43.0 20.0 35.0
300.00 MHz 30.0 63.0 82.0 90.0 41.0 20.0 30.0
600.00 MHz 43.0 45.0 75.0 85.0 35.0 20.0 27.0
800.00 MHz 49.0 37.0 75.0 83.0 32.0 19.0 25.0
1000.00 MHz 57.0 29.0 75.0 83.0 31.0 18.0 25.0
1200.00 MHz 63.0 22.0 75.0 82.0 29.0 17.0 22.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Inner Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Note Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | Water must not be allowed to ingress into the cable ends
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method EN 50399 | IEC 60332-1-2
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 166.972 kg/km | 112.2 lb/kft
Packaging Type Reel

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number CS67ZC
ANSI/TIA Category 7A
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Black
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-9-1 | IEC 61156-5 Type I

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 11.989 mm | 0.472 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 22 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Coupling Attenuation Type I
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 6.51 ohms/100 m | 1.984 ohms/100 ft
Mutual Capacitance at Frequency 4.3 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 76 %
Operating Frequency, maximum 1200 MHz
Operating Voltage, maximum 80 V
Safety Voltage Rating 240 V
Segregation Class d

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, TYP ACR, TYP PSNEXT, STD PSNEXT, TYP PSACRF, STD RL, STD RL, TYP
4.00 MHz 3.5 90.0 82.0 90.0 79.0 23.0 35.0
10.00 MHz 5.4 88.0 82.0 90.0 71.0 25.0 40.0
16.00 MHz 6.8 86.0 82.0 90.0 67.0 25.0 40.0
20.00 MHz 7.6 85.0 82.0 90.0 65.0 25.0 40.0
31.25 MHz 9.6 83.0 82.0 90.0 61.0 25.0 40.0
62.50 MHz 14.0 79.0 82.0 90.0 55.0 25.0 40.0
100.00 MHz 18.0 76.0 82.0 90.0 51.0 23.0 40.0
125.00 MHz 20.0 73.0 82.0 90.0 49.0 22.0 38.0
200.00 MHz 25.0 68.0 82.0 90.0 45.0 21.0 35.0
250.00 MHz 27.0 66.0 82.0 90.0 43.0 20.0 35.0
300.00 MHz 30.0 63.0 82.0 90.0 41.0 20.0 30.0
600.00 MHz 43.0 45.0 75.0 85.0 35.0 20.0 27.0
800.00 MHz 49.0 37.0 75.0 83.0 32.0 19.0 25.0
1000.00 MHz 57.0 29.0 75.0 83.0 31.0 18.0 25.0
1200.00 MHz 63.0 22.0 75.0 82.0 29.0 17.0 22.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Inner Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Note Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | Water must not be allowed to ingress into the cable ends
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method EN 50399 | IEC 60332-1-2
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 166.972 kg/km | 112.2 lb/kft
Packaging Type Reel
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification