Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760238132 | USL10G-SHLD-DC-OR

Base Product: USL10G-SHLD

  • Available in:
  • North America

SL-Series Modular Jack, RJ45, Cat6A Shielded, with Dust Cover, Orange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Fits all existing SL panels and faceplates
  • Universal latch for SL series
  • 9 Different color options – Replaceable color caps
  • Terminated with SL Series termination tool
  • Wire holder cut off during termination
  • Universal wiring label
  • Easy re-termination

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series SLX Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Orange
Conductor Type Solid | Stranded
Integrated Dust Cover Type Hinged
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.57 in
Depth 36.8 mm | 1.449 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate | Zamak

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 24
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series SLX Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Orange
Conductor Type Solid | Stranded
Integrated Dust Cover Type Hinged
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.57 in
Depth 36.8 mm | 1.449 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate | Zamak

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 24
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

SLX Modular Jack Termination
SLX Modular Jack Termination

Product Specification

Video

SLX Modular Jack Termination
SLX Modular Jack Termination