AT-10-UW-N-FFI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
10 dB Low PIM Attenuator 555–6000 NF-NF
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 247 mm | 9.724 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Attenuation | 10 dB |
Attenuation Tolerance | ±1.2 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 6000 MHz |
VSWR at Frequency Band | 1.25 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 150 mm | 5.906 in |
Width, packed | 225 mm | 8.858 in |
Length, packed | 370 mm | 14.567 in |
Weight, gross | 3.4 kg | 7.496 lb |
Weight, net | 2.8 kg | 6.173 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 247 mm | 9.724 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Attenuation | 10 dB |
Attenuation Tolerance | ±1.2 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 6000 MHz |
VSWR at Frequency Band | 1.25 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 150 mm | 5.906 in |
Width, packed | 225 mm | 8.858 in |
Length, packed | 370 mm | 14.567 in |
Weight, gross | 3.4 kg | 7.496 lb |
Weight, net | 2.8 kg | 6.173 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse