ATTEN-SMSF-13
Inline Attenuator, SMA-m/SMA-f, 13 dB
Specifications
Product Classification
Product Type | Coax attenuator |
General Specifications
Connector Interface | SMA Female | SMA Male |
Outer Contact Plating | Gold |
Plating | Gold |
Dimensions
Length | 30 mm | 1.181 in |
Diameter | 10 mm | 0.394 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Input Power, PEP, maximum | 100 W |
Input Power, RMS, maximum | 2 W |
Return Loss, minimum | 20 dB |
Attenuation | 13 dB |
Attenuation Tolerance | ±0.5 dB |
Impedance | 50 ohm |
Operating Frequency Band | DC – 3000 MHz |
Material Specifications
Dielectric Material | PTFE |
Material Type | Brass |
Inner Contact Plating | Gold |
Environmental Specifications
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Packaging and Weights
Weight, net | 8 g | 0.018 lb |
Product Classification
Product Type | Coax attenuator |
General Specifications
Connector Interface | SMA Female | SMA Male |
Outer Contact Plating | Gold |
Plating | Gold |
Dimensions
Length | 30 mm | 1.181 in |
Diameter | 10 mm | 0.394 in |
Electrical Specifications
Input Power, PEP, maximum | 100 W |
Input Power, RMS, maximum | 2 W |
Return Loss, minimum | 20 dB |
Attenuation | 13 dB |
Attenuation Tolerance | ±0.5 dB |
Impedance | 50 ohm |
Operating Frequency Band | DC – 3000 MHz |
Material Specifications
Dielectric Material | PTFE |
Material Type | Brass |
Inner Contact Plating | Gold |
Environmental Specifications
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Packaging and Weights
Weight, net | 8 g | 0.018 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse