CDX7FNQ-DL-43 | E14F06P28
Quad Diplexer B12-B5/B14, DC on B12-B5, 4.3-10 connectors
Features and Benefits
- Combines FirstNet public safety bands with 700/850 dual band diplexed radios
- Port 1 supports B5/B12/B17/B29 and port 2 supports B14
- Convertible mounting brackets
- DC/AISG pass through B12-B5 bands port
- Quad configuration, 4x4 MIMO ready
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 180 mm | 7.087 in |
Width | 243 mm | 9.567 in |
Depth | 159 mm | 6.260 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | LMR 750 | USA 700 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 2 |
Port Designation | B12-B5 | B12-B5 | B14 |
License Band | USA 700, Band Pass | CEL 850, Band Pass | LMR 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–746 | 824–894 | 758–798 |
Insertion Loss, maximum, dB | 0.40 | 0.40 | 0.55 |
Total Group Delay, maximum, ns | 45 | 15 | 50 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 160 | 160 | 160 |
Input Power, PEP, maximum, W | 1,600 | 1,600 | 1,600 |
3rd Order PIM, maximum, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 6.9 L |
Weight, without mounting hardware | 8.4 kg | 18.519 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 180 mm | 7.087 in |
Width | 243 mm | 9.567 in |
Depth | 159 mm | 6.260 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | LMR 750 | USA 700 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 2 |
Port Designation | B12-B5 | B12-B5 | B14 |
License Band | USA 700, Band Pass | CEL 850, Band Pass | LMR 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–746 | 824–894 | 758–798 |
Insertion Loss, maximum, dB | 0.40 | 0.40 | 0.55 |
Total Group Delay, maximum, ns | 45 | 15 | 50 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 160 | 160 | 160 |
Input Power, PEP, maximum, W | 1,600 | 1,600 | 1,600 |
3rd Order PIM, maximum, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 6.9 L |
Weight, without mounting hardware | 8.4 kg | 18.519 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Other Ways to Browse