CQX6192123T-DS-43 | E12F23P05
Twin Quadplexer, 617-894/PCS/AWS/WCS, DC Sense, 4.3-10
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- Automatic dc switching with dc sense
- Convertible mounting brackets
- New 4.3-10 connectors for improved PIM performance and size reduction
- DC Load Sense in Feeder-to-Antenna applications
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 185 mm | 7.283 in |
Width | 255 mm | 10.039 in |
Depth | 108 mm | 4.252 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 617-894MHz | 1850–1990 | AWS | WCS |
License Band | APT 700, Band Pass CEL 850, Band Pass LMR 750, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | 1850–1990 | 1695–1780 2110–2180 | 2305–2360 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 5 | 30 | 25 | 25 |
Return Loss, minimum, dB | 21 | 21 | 21 | 21 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | 2,000 |
3rd Order PIM, minimum, dBc | -155 | -155 | -155 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | |
Higher Order PIM, minimum, dBc | -155 | |||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 17.0 N @ 150 km/h (3.8 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.1 L |
Weight, without mounting hardware | 6.8 kg | 14.991 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 185 mm | 7.283 in |
Width | 255 mm | 10.039 in |
Depth | 108 mm | 4.252 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 617-894MHz | 1850–1990 | AWS | WCS |
License Band | APT 700, Band Pass; CEL 850, Band Pass; LMR 750, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–894 | 1850–1990 | 1695–1780; 2110–2180 | 2305–2360 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 5 | 30 | 25 | 25 |
Return Loss, minimum, dB | 21 | 21 | 21 | 21 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | 2,000 |
3rd Order PIM, minimum, dBc | -155 | -155 | -155 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | |
Higher Order PIM, minimum, dBc | -155 | |||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 17.0 N @ 150 km/h (3.8 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.1 L |
Weight, without mounting hardware | 6.8 kg | 14.991 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse