E11F02P1750
Twin Diplexer, FDD/TDD 2600, dc pass on all ports
Specifications
Features and Benefits
- Twin configuration
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC2526 |
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 270 mm | 10.63 in |
Width | 239 mm | 9.409 in |
Depth | 105 mm | 4.134 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | IMT 2600 | TDD 2600 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | FDD 2500-2520/2620-2640 | TDD 2572.5-2602.5 |
License Band | IMT 2600, Band Pass | TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2520 2620–2640 | 2572.5–2602.5 |
Insertion Loss, maximum, dB | 0.90 | 1.20 |
Insertion Loss, typical, dB | 0.70 | 1.00 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 85 | 85 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.1 L |
Weight, net | 8.6 kg | 18.96 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC2526 |
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 270 mm | 10.63 in |
Width | 239 mm | 9.409 in |
Depth | 105 mm | 4.134 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | IMT 2600 | TDD 2600 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | FDD 2500-2520/2620-2640 | TDD 2572.5-2602.5 |
License Band | IMT 2600, Band Pass | TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2520; 2620–2640 | 2572.5–2602.5 |
Insertion Loss, maximum, dB | 0.90 | 1.20 |
Insertion Loss, typical, dB | 0.70 | 1.00 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 85 | 85 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.1 L |
Weight, net | 8.6 kg | 18.96 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse