E11F02P4990
Twin Diplexer, 1695-2200/2300-2700 MHz, dc bypass blocking for all ports
Features and Benefits
- Industry leading PIM performance
- Twin configuration
- Designed for network Modernization, introduction of LTE1800 on existing site
- Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
- dc/AISG blocking on all ports (DC grounded)
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1726 |
Color | Gray |
Common Port Label | COMM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 152 mm | 5.984 in |
Width | 119 mm | 4.685 in |
Depth | 123 mm | 4.843 in |
Mounting Pipe Diameter Range | 40–135 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 1695-2200 | 2300-2700 |
License Band | AWS 1700, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass PCS 1900, Band Pass | IMT 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–2200 (12) | 2300–2690 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.30 | 0.35 |
Total Group Delay, maximum, ns | 30 | 30 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,500 | 3,500 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.3 L |
Weight, net | 3.8 kg | 8.378 lb |
Weight, without mounting hardware | 3.3 kg | 7.275 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1726 |
Color | Gray |
Common Port Label | COMM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 152 mm | 5.984 in |
Width | 119 mm | 4.685 in |
Depth | 123 mm | 4.843 in |
Mounting Pipe Diameter Range | 40–135 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 1695-2200 | 2300-2700 |
License Band | AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass | IMT 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–2200 (12) | 2300–2690 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.30 | 0.35 |
Total Group Delay, maximum, ns | 30 | 30 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,500 | 3,500 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.3 L |
Weight, net | 3.8 kg | 8.378 lb |
Weight, without mounting hardware | 3.3 kg | 7.275 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse