Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E12F05P92

Triplexer 900/1800/2100, dc bypass on all ports, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • dc/AISG pass-through on all frequency ports
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Suitable for feeders cables reduction

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC81821
Color Gray
Common Port Label Common
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 151 mm | 5.945 in
Width 56 mm | 2.205 in
Depth 192 mm | 7.559 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | LMR 800 | LMR 900

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1 1
Branch 1 2 3
Port Designation 790-960 1710-1880 1920-2170
License Band CEL 850, Band Pass
CEL 900, Band Pass
EDD 800, Band Pass
LMR 800, Band Pass
LMR 900, Band Pass
DCS 1800, Band Pass IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–960 1710–1880 1920–2170
Insertion Loss, typical, dB 0.15 0.20 0.20
Return Loss, typical, dB 24 24 24
Isolation, minimum, dB 50 50 50
Input Power, PEP, maximum, W 3,000 2,500 2,500
3rd Order PIM, typical, dBc -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.6 L
Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC81821
Color Gray
Common Port Label Common
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 151 mm | 5.945 in
Width 56 mm | 2.205 in
Depth 192 mm | 7.559 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | LMR 800 | LMR 900

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1 1
Branch 1 2 3
Port Designation 790-960 1710-1880 1920-2170
License Band CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–960 1710–1880 1920–2170
Insertion Loss, typical, dB 0.15 0.20 0.20
Return Loss, typical, dB 24 24 24
Isolation, minimum, dB 50 50 50
Input Power, PEP, maximum, W 3,000 2,500 2,500
3rd Order PIM, typical, dBc -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.6 L
Weight, net 2.6 kg | 5.732 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence