SQX781926-43 | E14F55P13
Compact Quadplexer, 700/850/PCS/AWS-WCS-BRS, 4.3-10
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG blocking on all ports
- Compact form factor with reduced size and weight
- Available in single (SQX781926-43) and twin (SQX781926T-43) configurations
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 140 mm | 5.512 in |
Width | 248 mm | 9.764 in |
Depth | 70 mm | 2.756 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | TDD 2600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 | 1 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 698–803 | 817–894 | 1850–1995 | AWS-WCS-BRS |
License Band | USA 700, Band Pass | CEL 850, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass TDD 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–803 | 817–894 | 1850-1995 | 1695–1780 2110–2200 2300–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.20 | 0.20 |
Total Group Delay, maximum, ns | 40 | 55 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 |
Return Loss, typical, dB | 23 | 23 | 23 | 22 |
Isolation, typical, dB | 40 | 40 | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Weight, without mounting hardware | 3.1 kg | 6.834 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 140 mm | 5.512 in |
Width | 248 mm | 9.764 in |
Depth | 70 mm | 2.756 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | TDD 2600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 | 1 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 698–803 | 817–894 | 1850–1995 | AWS-WCS-BRS |
License Band | USA 700, Band Pass | CEL 850, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–803 | 817–894 | 1850-1995 | 1695–1780; 2110–2200; 2300–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.20 | 0.20 |
Total Group Delay, maximum, ns | 40 | 55 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 |
Return Loss, typical, dB | 23 | 23 | 23 | 22 |
Isolation, typical, dB | 40 | 40 | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Weight, without mounting hardware | 3.1 kg | 6.834 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse