UDX1926T-N10 | E11F03P80
Ultra Compact Twin Diplexer PCS/AWS+WCS+BRS, DC on AWS/WCS/BRS, NEX10 Connectors
Features and Benefits
- Twin configuration
- Ideal for small cell applications
- BTS-to-feeder and feeder-to-antenna application
- DC/AISG pass on 1695-1780/2110-2700 MHz
- Industry leading PIM performance
- Full performance in a fraction of the size
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
RF Connector Interface | NEX10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 65 mm | 2.559 in |
Width | 100 mm | 3.937 in |
Depth | 50 mm | 1.969 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 2 |
dc/AISG Pass-through, combiner | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 2 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 10–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PCS | AWS-WCS-BRS |
License Band | PCS 1900, Band Pass | AWS 1700, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1850-1995 | 1695–1780 2110–2700 |
Insertion Loss, typical, dB | 0.25 | 0.20 |
Total Group Delay, maximum, ns | 13 | 8 |
Return Loss, minimum, dB | 20 | 20 |
Isolation, minimum, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, maximum, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 2.0 N @ 150 km/h (0.4 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.1 kg | 0.220 lb |
Volume | 0.325 L |
Weight, without mounting hardware | 0.7 kg | 1.543 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
RF Connector Interface | NEX10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 65 mm | 2.559 in |
Width | 100 mm | 3.937 in |
Depth | 50 mm | 1.969 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 2 |
dc/AISG Pass-through, combiner | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 2 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 10–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PCS | AWS-WCS-BRS |
License Band | PCS 1900, Band Pass | AWS 1700, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1850-1995 | 1695–1780; 2110–2700 |
Insertion Loss, typical, dB | 0.25 | 0.20 |
Total Group Delay, maximum, ns | 13 | 8 |
Return Loss, minimum, dB | 20 | 20 |
Isolation, minimum, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, maximum, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 2.0 N @ 150 km/h (0.4 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.1 kg | 0.220 lb |
Volume | 0.325 L |
Weight, without mounting hardware | 0.7 kg | 1.543 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse