E15V90P20
SpectrumShare Passive Filter for GSM 900 and UMTS 900
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Antenna Interface | 7-16 DIN Female |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 280 mm | 11.024 in |
Width | 92.5 mm | 3.642 in |
Depth | 279 mm | 10.984 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -158 dBc |
Isolation Between Paths, minimum | 50 dB |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Peak Power, maximum | 1 kW |
Electrical Specifications, Rx (Uplink)
Frequency Band | 880 – 915 MHz |
Insertion Loss, maximum, specific | 3.7 dB (UMTS diversity) | 4.5 dB (GSM main) |
Insertion Loss, typical, specific | 3.5 dB (UMTS diversity) | 4 dB (GSM main) |
Return Loss, minimum | 16 dB |
Isolation, minimum, specific | 22 dB (GSM main to UMTS diversity) |
License Band | UMTS 900 |
Port Designation | Antenna port 1 |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 880 – 915 MHz |
Isolation, minimum, specific | 22 dB (UMTS main to GSM diversity) |
License Band | GSM |
Port Designation | Antenna port 2 |
Insertion Loss, maximum, specific | 3.7 dB (GSM diversity) | 4.5 dB (UMTS main) |
Insertion Loss, typical, specific | 3.5 dB (GSM diversity) | 4 dB (UMTS main) |
Return Loss, minimum | 16 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 925 – 960 MHz |
Isolation, minimum, specific | 33 dB (GSM main to UMTS diversity) |
License Band | GSM |
Input Power, RMS, maximum | 126 W |
Insertion Loss, typical | 0.35 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 925 – 960 MHz |
Insertion Loss, typical | 0.35 dB |
Isolation, minimum, specific | 33 dB (UMTS main to GSM diversity) |
License Band | UMTS 900 |
Return Loss, minimum | 18 dB |
Electrical Specifications, AISG
Insertion Loss, maximum | 0.1 dB |
Return Loss, minimum | 20 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 7.5 kg | 16.535 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Antenna Interface | 7-16 DIN Female |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 280 mm | 11.024 in |
Width | 92.5 mm | 3.642 in |
Depth | 279 mm | 10.984 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -158 dBc |
Isolation Between Paths, minimum | 50 dB |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Peak Power, maximum | 1 kW |
Electrical Specifications, Rx (Uplink)
Frequency Band | 880 – 915 MHz |
Insertion Loss, maximum, specific | 3.7 dB (UMTS diversity) | 4.5 dB (GSM main) |
Insertion Loss, typical, specific | 3.5 dB (UMTS diversity) | 4 dB (GSM main) |
Return Loss, minimum | 16 dB |
Isolation, minimum, specific | 22 dB (GSM main to UMTS diversity) |
License Band | UMTS 900 |
Port Designation | Antenna port 1 |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 880 – 915 MHz |
Isolation, minimum, specific | 22 dB (UMTS main to GSM diversity) |
License Band | GSM |
Port Designation | Antenna port 2 |
Insertion Loss, maximum, specific | 3.7 dB (GSM diversity) | 4.5 dB (UMTS main) |
Insertion Loss, typical, specific | 3.5 dB (GSM diversity) | 4 dB (UMTS main) |
Return Loss, minimum | 16 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 925 – 960 MHz |
Isolation, minimum, specific | 33 dB (GSM main to UMTS diversity) |
License Band | GSM |
Input Power, RMS, maximum | 126 W |
Insertion Loss, typical | 0.35 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 925 – 960 MHz |
Insertion Loss, typical | 0.35 dB |
Isolation, minimum, specific | 33 dB (UMTS main to GSM diversity) |
License Band | UMTS 900 |
Return Loss, minimum | 18 dB |
Electrical Specifications, AISG
Insertion Loss, maximum | 0.1 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 7.5 kg | 16.535 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse