TD-850A-05-43 | E14Z00P13
Twin In-Band Diplexer 850A , DC/AISG on LTE, 4.3-10 connectors
Features and Benefits
- Enables LTE carrier to share the RF path with other UMTS services
- Optimized for 5 MHz LTE carrier on A-Block
- LTE port supports 850MHz EARFCN 2475 through 2477 (LTE_port_supp_2)
- UMTS port supports 850MHz UARFCN 4357 (UMTS_port_supp_2)
- Narrow guard band to maximize utilization of licensed spectrum
- DC/ASIG pass on LTE port
Specifications
Product Classification
Product Type | Diplexer |
Dimensions
Height | 367 mm | 14.449 in |
Width | 373 mm | 14.685 in |
Depth | 142 mm | 5.591 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -155 dBc |
License Band | CEL 850 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 829.25 – 833.95 MHz |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 27 dB |
Port Designation | 850A-LTE |
Total Group Delay, maximum | 380 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 824.25 – 828.42 MHz |
Isolation, minimum | 27 dB |
Port Designation | 850A-UMTS |
Total Group Delay, maximum | 380 ns |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 874.25 – 878.95 MHz |
Isolation, minimum | 27 dB |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 750 W |
Total Group Delay, maximum | 380 ns |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 869.25 – 873.42 MHz |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 750 W |
Insertion Loss, maximum | 1.8 dB |
Isolation, minimum | 27 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 380 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 17.6 kg | 38.801 lb |
Product Classification
Product Type | Diplexer |
Dimensions
Height | 367 mm | 14.449 in |
Width | 373 mm | 14.685 in |
Depth | 142 mm | 5.591 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -155 dBc |
License Band | CEL 850 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 829.25 – 833.95 MHz |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 27 dB |
Port Designation | 850A-LTE |
Total Group Delay, maximum | 380 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 824.25 – 828.42 MHz |
Isolation, minimum | 27 dB |
Port Designation | 850A-UMTS |
Total Group Delay, maximum | 380 ns |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 874.25 – 878.95 MHz |
Isolation, minimum | 27 dB |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 750 W |
Total Group Delay, maximum | 380 ns |
Insertion Loss, maximum | 1.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 869.25 – 873.42 MHz |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 750 W |
Insertion Loss, maximum | 1.8 dB |
Isolation, minimum | 27 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 380 ns |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 17.6 kg | 38.801 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse